IESNA:LM-63-2002
[TEST]P955966
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]81787
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
16418 16426.6 16392 16318.5 15890.2 15444.6 15371 15725.8 16547.7 17642.3
18966.1 20488.9 22093.9 23266.4 24166.2 25057.4 25870.7 26359.6 26528.3 26346.6
25429.5 23781.2 21674.3 18334.5 13463.2 7839.1 6087 5567.8 4949.2 4032
3097.6 2405.4 1804 1129.1 644.6 259.6 0
16418 16348.7 16314.1 16266.5 15851.2 15397 15332.1 15652.2 16443.9 17573.1
18862.3 20333.2 21938.2 23149.5 24014.8 24923.3 25728 26247.1 26489.4 26273.1
25286.7 23673 21531.5 18048.9 13039.2 7592.5 6017.8 5515.9 4888.6 3962.8
3058.6 2375.1 1717.5 1085.9 627.3 250.9 0
16418 16396.3 16379 16331.4 16002.6 15565.7 15427.3 15691.2 16383.4 17443.3
18697.9 20108.2 21700.3 23102 24071 24970.9 25918.3 26562.9 26965.3 26930.7
26264.4 24784.9 22755.9 19597.7 14938.4 8834.1 6125.9 5563.5 5044.4 4326.2
3491.3 2595.7 1920.8 1254.6 683.5 311.5 0
16418 16379 16357.4 16396.3 16171.4 15795 15626.3 15760.4 16244.9 17092.9
18222 19480.9 20938.9 22513.6 23772.5 24771.9 25732.3 26567.2 27064.8 27298.4
27038.8 26130.3 24512.3 21674.3 17400 11131.3 6303.3 5230.4 4758.8 4196.4
3599.4 2989.4 2314.5 1544.5 882.5 393.7 0
16418 16400.7 16413.6 16500.2 16456.9 16257.9 16011.3 15985.3 16206 16712.1
17490.9 18494.5 19697.2 21081.6 22591.5 23988.8 25074.7 26017.8 26852.8 27467.1
27640.1 27259.4 26312 24767.5 21747.9 16392 9124 4629 3642.7 3067.3
2500.5 2016 1570.4 1107.5 601.3 220.6 0
16418 16426.6 16474.2 16591 16703.5 16703.5 16586.7 16478.5 16495.8 16707.8
17127.5 17785 18671.9 19718.9 20891.3 22379.5 23962.9 25299.7 26074.1 26437.5
26675.4 26792.2 26753.3 26705.7 26242.8 23517.3 17607.7 9807.5 4460.3 2864
2254 1747.8 1276.2 878.2 506.2 186 0
16418 16435.3 16526.1 16664.6 16863.6 17040.9 17162.1 17257.2 17248.6 17413
17689.9 18113.8 18702.2 19377.1 20203.4 21211.4 22357.8 23616.8 24750.2 25689
26636.5 27700.7 28765 29872.5 31243.9 32013.9 29638.9 23448.1 15150.4 7609.8
3651.3 2245.3 1522.8 990.7 566.7 199 0
16418 16448.2 16573.7 16772.7 16989 17205.3 17464.9 17759.1 18113.8 18568.1
19147.8 19814 20532.2 21328.2 22275.6 23435.1 24745.9 26190.9 27765.6 29470.1
31438.6 33588.7 35994.1 38386.5 41068.7 44187.9 47229.2 47999.3 45204.6 38563.8
28665.5 18183.1 10603.5 5857.7 2587.1 623 0
16418 16491.5 16642.9 16872.2 17097.2 17300.5 17547.1 17884.5 18278.2 18875.2
19662.6 20566.8 21639.7 22963.5 24572.9 26567.2 28877.4 31551 34432.3 37374.1
40718.3 43893.7 47640.2 51447.3 56015.8 60506.4 66217 72334.2 77201.2 76690.7
67488.9 50858.9 32148.1 12883.4 2353.5 519.1 0
16418 16487.2 16673.2 16889.5 17114.5 17356.7 17612 17953.8 18364.8 18957.4
19684.3 20558.1 21592.1 22920.3 24568.5 26662.4 29059.1 31957.7 35159.1 38438.4
41882 45399.2 49167.4 53277.3 57664 62236.8 67428.3 73069.7 78581.3 79554.7
70374.4 51365.1 29141.3 7588.2 1618 480.2 0
16418 16482.9 16629.9 16919.8 17157.7 17421.6 17638 17953.8 18386.4 18905.5
19532.8 20246.7 21060 22176.1 23642.7 25416.5 27562.3 30201.3 33208 36487.2
39783.8 43162.6 46653.8 50378.7 54445.3 58442.8 62608.9 66255.9 69029 67043.3
57780.8 39818.4 17330.8 3344.2 1008 333.1 0
16418 16465.6 16664.6 16915.5 17144.8 17374.1 17590.4 17841.3 18191.7 18568.1
19013.7 19446.3 19878.9 20463 21319.6 22453 23815.8 25645.8 27800.2 30240.2
32896.5 35643.6 38343.2 41086 43937 46606.2 49284.2 51711.2 52226 47700.8
38464.3 26428.8 11278.4 2245.3 674.9 186 0
16418 16465.6 16629.9 16820.3 17010.7 17127.5 17244.3 17343.8 17434.6 17542.8
17577.4 17460.6 17239.9 17006.3 16841.9 16833.3 17066.9 17733.1 18814.7 20177.4
21791.1 23569.2 25360.2 27142.6 28873.1 30313.7 31170.3 31650.5 30430.6 25598.2
18771.4 11607.2 4629 1315.2 484.5 121.1 0
16418 16405 16443.9 16500.2 16465.6 16236.3 15881.5 15349.4 14648.5 13722.7
12563.3 11213.5 9872.4 8751.9 7860.7 7125.3 6558.5 6195.1 6009.1 5965.8
6082.6 6316.3 6541.2 6761.9 6865.7 6697 6177.8 5351.5 4088.3 2902.9
2111.2 1531.5 1116.2 783 471.6 125.5 0
16418 16309.8 16175.7 15911.8 15435.9 14644.2 13584.3 12238.8 10733.3 9366.2
8245.8 7272.4 6372.5 5706.3 5342.9 5174.1 5057.3 4914.6 4763.2 4620.4
4451.7 4222.4 3954.2 3716.2 3486.9 3257.6 3032.7 2790.4 2504.9 2180.4
1847.3 1522.8 1176.7 809 441.3 99.5 0
16418 16201.7 15808 15141.7 14103.4 12628.2 11010.2 9470.1 8336.6 7371.9
6549.9 6087 5818.8 5585.1 5342.9 5139.5 5031.4 4992.4 4918.9 4754.5
4516.6 4278.6 4036.4 3802.7 3547.5 3296.6 3041.3 2768.8 2504.9 2215
1907.9 1566.1 1176.7 761.4 389.4 82.2 0
16418 16132.4 15470.5 14384.6 12792.6 10850.1 9206.2 8068.4 7159.9 6593.1
6324.9 6078.3 5818.8 5541.9 5286.6 5130.9 5083.3 5057.3 4996.8 4802.1
4352.2 4096.9 3867.6 3647 3443.7 3253.3 3019.7 2760.1 2483.2 2171.8
1834.3 1470.9 1090.2 735.5 393.7 108.2 0
16418 16020 15098.5 13597.3 11538 9513.3 8219.8 7263.7 6744.6 6519.6
6238.4 5965.8 5779.8 5580.8 5308.3 5135.2 5057.3 4953.5 4494.9 4300.3
4235.4 4209.4 4135.9 4019 3841.7 3608.1 3279.3 2972.1 2634.7 2297.2
1951.1 1605 1245.9 882.5 519.1 177.4 0
16418 15989.7 14864.9 13000.3 10659.8 8829.8 7674.7 6934.9 6714.3 6459
6147.5 5935.6 5801.4 5624.1 5299.6 5079 4905.9 4430 4265.6 4196.4
4140.2 4127.2 4075.3 3936.9 3698.9 3417.7 3114.9 2786.1 2444.3 2137.1
1838.6 1544.5 1263.3 977.7 982 744.1 0
16418 15872.9 14536.1 12429.2 9993.5 8418.8 7345.9 6870 6709.9 6420.1
6121.6 5931.2 5818.8 5641.4 5260.7 4927.6 4490.6 4148.8 4040.7 3941.2
3876.3 3837.3 3660 3461 3236 3011 2747.1 2491.9 2210.7 1925.2
1656.9 1380.1 1120.5 1349.8 1211.3 406.7 0
16418 15838.3 14419.3 12225.9 9721 8090 7129.6 6844.1 6697 6415.8
6121.6 5944.2 5862 5697.6 5234.7 4745.9 4174.8 3936.9 3785.4 3664.3
3603.7 3469.6 3244.7 3037 2825 2587.1 2379.4 2171.8 1951.1 1752.1
1652.6 1306.5 1085.9 1501.2 692.2 173 0
16418 15894.5 14505.8 12251.8 9781.6 8198.2 7168.5 6861.4 6740.2 6463.4
6147.5 5978.8 5892.3 5745.2 5295.3 4750.2 4166.1 3928.2 3768.1 3642.7
3573.4 3443.7 3223 3028.3 2812 2582.7 2353.5 2145.8 1942.5 1700.2
1488.2 1224.3 1085.9 1505.5 597 147.1 0
